text.skipToContent text.skipToNavigation

Catalog No. : PK20057PN9

Description:  PK 2/57 STRIPS WHITE NEUTRAL 150/P

UPC: 786209995940

White Cable Marker - Sleeve Length 57mm, Capacity Quantity/Fixture 3x3=9, Use with SMOH Holders
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Length

2.24 in , 57 mm