text.skipToContent text.skipToNavigation

Catalog No. : PK20027AN4

Description:  PK2/27 CUT BLANK YELLOW MARKER B/20

UPC: 786210965024

Yellow Cable Marker - Sleeve Length 27mm, Use with SMOH Holder, Capacity Quantity/Fixture 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Length

1.06 in , 27 mm