text.skipToContent text.skipToNavigation

Catalog No. : PK20021PN4

Description:  PK2/21 STRIP BLANK YEL 50X9

UPC: 786210965048

Blank Yellow Cable Marker - Sleeve Length 21mm, Capacity Quantity/Fixture 3x9=27, Use with SMOH Holders
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.83 in , 21 mm