text.skipToContent text.skipToNavigation

Catalog No. : PIST-23B.30

Description:  CONDUIT MWALL FINE PA12 NW23 30MBLK

UPC: 786209968111

For more info visit:  tnb.ca.abb.com/en/
  • Excellent resistance to ultra violet (UV) rays and atmospheric corrosion
  • Excellent flexibility
  • Good mechanical strength at low temperatures and dry conditions
  • Self-extinguishing
  • Robotic
  • For dynamic applications in robotics and automation

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Polyamide/Nylon 12

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW23

Outside Diameter

1.12 in

Inside Diameter

0.89 in

Length

30 m

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here