text.skipToContent text.skipToNavigation

Catalog No. : PIST-10B/NP.50

Description:  CONDUIT MWALL FINE PA12 NW07 NOLOGO

UPC: 786209698957

Highly Flexible, Medium Duty Conduit, Fine Profile, Made of Polyamide 12, Conduit Size NW 10, Thread Fitting M12x1.5, PG09, Black, No Logo, 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Polyamide/Nylon 12

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW07

Outside Diameter

0.51 in

Inside Diameter

0.38 in

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant