text.skipToContent text.skipToNavigation

Catalog No. : PISG-29B.30

Description:  CONDUIT PA12 NW29 BLK 30M

UPC: 786210173610

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Polyamide 12

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant