text.skipToContent text.skipToNavigation

Catalog No. : PIPECAP3/4-G

Description:  PVC CTD PIPECAP 3/4IN GRAY

UPC: 704508401771

PVC Coated Pipecap, 3/4 Inch/21 Metric, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

PVC plastic pipe cap

Special Features

PVC Coated for Corrosion Resistance

Application

For use with Rigid/IMC Conduit

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit