text.skipToContent text.skipToNavigation

Catalog No. : PIPECAP11/2-B

Description:  PVC CTD PIPECAP 1-1/2IN LBLUE

UPC: 704508028411

PVC Coated Pipecap, 1-1/2 Inch/41 Metric, Light Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

PVC plastic pipe cap

Special Features

PVC Coated for Corrosion Resistance

Application

For use with Rigid/IMC Conduit

Specifications

Color

Light Blue

Classifications

Brand Name

Ocal