Catalog No. : PIPECAP1-B
Description: PVC CTD PIPECAP 1IN LBLUE
UPC: 704508028404
PVC Coated Pipecap, 1 Inch/27 Metric, Light Blue
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
PVC plastic pipe cap |
Special Features |
PVC Coated for Corrosion Resistance |
Application |
For use with Rigid/IMC Conduit |
Specifications
Color |
Light Blue |
Classifications
Brand Name |
Ocal |