Alternate Catalog No. : PIPE AL 1IN SCH.40
Catalog No. : PIPEAL1INSCH.40
Description: PIPE AL 1 INCH SCH.40 G
UPC: 783786741397
Aluminum Pipe, 1 inch, Schedule 40
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |