text.skipToContent text.skipToNavigation

Alternate Catalog No. : "PIN,CU,.364 X 7X7X90"

Catalog No. : PINCU.364X7X7X90

Description:  COPPER PIN BENT 90 DEGREES

UPC: 75114139847

Tin-Plated Copper Pin Bent 90 Degrees, .364 inch diameter X 7 inch X 7 inch. Diamond Knurled on ends for 4 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

.364 inch diameter X 7 inch X 7 inch