text.skipToContent text.skipToNavigation

Catalog No. : PIHG-70B.30

Description:  CONDUIT HWALL CRSE PA12 NW70 30MBLK

UPC: 786209967817

For more info visit:  tnb.ca.abb.com/en/
  • Excellent resistance to ultra violet (UV) rays and atmospheric corrosion
  • Excellent flexibility
  • Good mechanical strength at low temperatures and dry conditions
  • Self-extinguishing
  • Robotic
  • For dynamic applications in robotics and automation

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Polyamide/Nylon 12

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW70

Outside Diameter

3.15 in

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here