text.skipToContent text.skipToNavigation

Catalog No. : PIC8P

Description:  PUSH-IN CONN 8 PORT WHITE BOX/50

UPC: 708917404781

Push-in connector, 8 ports, white, box of 50
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Push-in design for fast connections of wires
  • Compact design for tight spaces
  • Easy diagnosis of continuity via test port
  • Color coded for easy size selection
  • Wide wire range compatibility
  • Transparent housing for easy wire connection verification

Descriptors

Category

Wire connectors

Type

Push-In Connector

Specifications

Number Of Poles

8

Material

Polycarbonate

Color

White

Voltage Rating

600 V

Temperature Rating

105 °C

Wire Type

Copper solid/stranded

Classifications

Brand Name

Marrette

Standard

CULUS 6B55

Dimensions

Wire Size

#12-#24 sol/str tinned

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here