Catalog No. : PIC3M10
Description: PUSH-IN CONN 3 PORT ORANGE PACK/10
UPC: 708917404309
Push-in connector, 3 ports, orange, pack of 10
View More
View Less
For more info visit:
electrification.us.abb.com
- Push-in design for fast connections of wires
- Compact design for tight spaces
- Easy diagnosis of continuity via test port
- Color coded for easy size selection
- Wide wire range compatibility
- Transparent housing for easy wire connection verification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Number Of Poles |
3 |
|
Material |
Polycarbonate |
|
Color |
Orange |
|
Voltage Rating |
600 V |
|
Temperature Rating |
105 °C |
|
Wire Type |
Copper solid/stranded |
Classifications
|
Brand Name |
Marrette |
|
Standard |
CULUS 6B55 |
Dimensions
|
Wire Size |
#12-#24 sol/str tinned |