text.skipToContent text.skipToNavigation

Catalog No. : PHTT-17B.25

Description:  CONDUIT PA ELASTOMER NW17 BLK 25M

UPC: 786210173580

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Polyamide Elastomer

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW17

Length

25 m

Compliance and Certifications

POPs POPs 28 Compliant