text.skipToContent text.skipToNavigation

Catalog No. : PHTT-14B.50

Description:  CONDUIT PA ELASTOMER NW14 BLK 50M

UPC: 786210173573

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Polyamide Elastomer

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW14

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant