text.skipToContent text.skipToNavigation

Catalog No. : PHTG-23B.50

Description:  CONDUIT H/L CRSE PA/E NW23 50M BLK

UPC: 786209967671

For more info visit:  tnb.ca.abb.com/en/
  • Excellent resistance to ultra violet (UV) rays and atmospheric corrosion
  • Both excellent flexibility and high compression strength
  • Extremely good impact resistance at very low temperatures
  • Enhanced temperature range when compared to standard polyamides
  • Free from halogens and cadmium
  • Robotic
  • For applications at high and very low temperatures

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Polyamide Elastomer

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW23

Outside Diameter

1.12 in

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here