text.skipToContent text.skipToNavigation

Catalog No. : PH75LD9ATNT3

Description:  12V PHANTOM EM RCSD UNIT ATNA TD15

UPC: 787321204439

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 75, self-powered, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, diagnostics, non-audible, time delay (15 minutes), Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting