text.skipToContent text.skipToNavigation

Catalog No. : PH75LD7AT

Description:  12V75W PHANTOM UNIT W/ AT

UPC: 624616315992

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 75W, self-powered, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, auto-diagnostics, audible, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting