text.skipToContent text.skipToNavigation

Catalog No. : PH150LD7

Description:  12V150W PHANTOM UNIT C/W 4W-LED

UPC: 624616314506

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 150W, self-powered, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting