text.skipToContent text.skipToNavigation

Catalog No. : PGW-35-G

Description:  NONMETALIC PARTITION

UPC: 785991921045

Masonry Box Partition, Non-Metallic, For 3-1/2 Inch Deep Steel Tile Wall Boxes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box partition

Application

For use with 3-1/2 inch deep steel tile wall box

Specifications

Material

Non-metallic

Color

Gray

Knockouts

0

Classifications

Brand Name

Steel City

Dimensions

Height

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001793 Separation plate for junction box

Partition height

88.9 mm

Material

Steel