Catalog No. : PGW-25-G
Description: NONMETALLIC PARTITION
UPC: 785991921021
Masonry Box Partition, Non-Metallic, For 2-1/2 Inch Deep Steel Tile Wall Boxes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical box partition |
|
Application |
For use with 2-1/2 inch deep steel tile wall box |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Height |
2-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001793 Separation plate for junction box
|
Partition height |
63.5 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |