Catalog No. : PG795
Description: PIPE BLOCK
UPC: 616013249376
Pipe Block, 3 Inch Long, 7/16 Inch Hole Diameter, 7/8 Inch Bump Up Height, 1-1/2 Inch Flat Length, Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Steel channels |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
2 in |