text.skipToContent text.skipToNavigation

Catalog No. : PG135-50

Description:  NPT THREAD ADPTR PG13.5 TO 1/2IN

UPC: 786210794372

Metric PG13.5 to 1/2 Inch NPT thread adapter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Application

Supplied standard with all hoods and bases

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here