text.skipToContent text.skipToNavigation

Catalog No. : PFC09580KA9

Description:  X-CARD 9.5X80MM CRT 25CARDS X 4MRKS

UPC: 786210907864

X-Card Marker Tag for Component Marking - Credit Card Format, Color White, Tag Size Length 80mm x Height 9.5mm, Quantity per Card 4, Quantity per Box 100, use with Cable Tie Mounting
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Write on wire marker

Specifications

Material

Polyamide/Nylon 11

Background Color

White

Number Of Markers

4

Mounting

Cable Tie

Classifications

Brand Name

EZ-Code

Documents/Support Tools

Sales Drawing

Click here