text.skipToContent text.skipToNavigation

Catalog No. : PFC09580KA4

Description:  XCARD 9.5X80MM 25CARDSX4MRKS YELLOW

UPC: 786209932754

Marker Tag - Cable Marking, 9.5 mm height X 80mm length, 4 tags per card, 25 cards, Material Polyamid/PA11, Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Write on wire marker

Specifications

Material

Material Polyamid/PA11

Background Color

Yellow

Legend

Blank

Number Of Markers

4

Classifications

Brand Name

EZ-Code