text.skipToContent text.skipToNavigation

Catalog No. : PFC09518KA4

Description:  X-CARD 9.5X 18MM MARKERS

UPC: 786209988812

X-Card Marker Tag for Component Marking - Credit Card Format, Color Yellow, Tag Size Length 18mm x Height 9.5mm, Quantity per Card 20, Quantity per Box 500, use with PM and PS
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Write on wire marker

Specifications

Material

ABS

Background Color

Yellow

Legend

Blank

Number Of Markers

20

Classifications

Brand Name

EZ-Code