text.skipToContent text.skipToNavigation

Catalog No. : PFC04230KA9

Description:  PFC CARD 4,2MM X 30MM 14MARKX25

UPC: 786209871275

X-Card Marker Tag for Wire Marking - Credit Card Format, Color White, Tag Size Length 30mm x Height 4.2mm, Quantity per Card 14, Quantity per Box 350, use with PT+, PTZ+, PM
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Write on wire marker

Specifications

Material

ABS

Background Color

White

Number Of Markers

14

Classifications

Brand Name

EZ-Code

Documents/Support Tools

Sales Drawing

Click here