text.skipToContent text.skipToNavigation

Catalog No. : PFC04230KA4

Description:  PFC CARD 4.2MMX30MM 14/25

UPC: 786209837561

X-Card Marker Tag for Wire Marking - Credit Card Format, Color Yellow, Tag Size Length 30mm x Height 4.2mm, Quantity per Card 14, Quantity per Box 350, use with PT+, PTZ+, PM
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

ABS

Color

Yellow

Legend

Blank

Classifications

Brand Name

EZ-Code

Dimensions

Length

1.18 in , 30 mm

Documents/Support Tools

Sales Drawing

Click here