text.skipToContent text.skipToNavigation

Catalog No. : PFC04221KA9

Description:  X-CARD 21MM MARKERS 21 TAGS 25CARDS

UPC: 786210833422

X-Card Marker Tag for Wire Marking - Credit Card Format, Color White, Tag Size Length 21mm x Height 4.2mm, Quantity per Card 21, Quantity per Box 525, use with PT+, PTZ+, PM
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fast mounting, easy breakoff cards with precut or moulded marker tags
  • Easily detachable tags are put directly into various tag holder systems

Descriptors

Category

Wire identification marker

Special Features

The hard tags can be rapidly mounted, before or after connecting the wires and cables

Specifications

Material

ABS

Color

White

Legend

Black

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.83 in , 21 mm

Documents/Support Tools

Sales Drawing

Click here