text.skipToContent text.skipToNavigation

Catalog No. : PFC04221KA4

Description:  X-CARD 21MM MARKERS 21 TAGS 25CARDS

UPC: 786210833415

Marker Tag - Wire, 4.2 mm height X 21mm length, 21 tags per card, 25 cards, Material ABS, Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

ABS

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.83 in , 21 mm