text.skipToContent text.skipToNavigation

Catalog No. : PFC04215KA9

Description:  PFC 10/15 WHITE MOULDED ABS CRT/25

UPC: 786210843087

Marker Tag - Wire, 4.2 mm height X 15mm length, 21 tags per card, 25 cards, Material ABS, White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

ABS

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.59 in , 15 mm