Catalog No. : PF10015KT49
Description: PF10/15 POLY.FOIL WHITE&YELL(CRT/10
UPC: 786209890009
Halogen free, self adhesive label sheet for laser printer, perforated, foldes sheets A4 width and tractor feed, 12 inch sheet length with tear initiation, Polyester Foil. Nominal Dimensions - Height 4.6 mm, Length 15.0 mm, Number of labels per sheet 66 X 12, 10 sheets per pack, 7920 labels per pack, Yellow/White
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Write on wire marker |
Specifications
Material |
Polyester Foil |
Classifications
Brand Name |
EZ-Code |
Documents/Support Tools
Sales Drawing |