text.skipToContent text.skipToNavigation

Catalog No. : PF07533KT9

Description:  PF07/33 POLY.FOIL WHITE CRT/10

UPC: 786209992697

Halogen free, self adhesive label sheet for laser printer, perforated, foldes sheets A4 width and tractor feed, 12 inch sheet length with tear initiation, Polyester Foil. Nominal Dimensions - Height 7.6-7.8 mm, Length 33.0 mm, Number of labels per sheet 25 X 4, 10 sheets per pack, 1000 labels per pack, White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Material

Polyester

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Length

1.3 in , 33 mm