Catalog No. : PF-UG-S08BCM
Description: FCI U/G STD AUTO 8H LB LG T/C/M
UPC: 708917435198
Underground FCI / Standard auto-adjust response / 8 hour reset time / Low battery Indication / lg core / Time, current or manual reset
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Circuit tracers |
Type |
Faulted Circuit Indicator |
Application |
Underground |
Specifications
Model |
Standard |
Display |
LED |
Battery |
Lithium |
Classifications
Brand Name |
Fisher Pierce |
Standard |
IEEE |