Catalog No. : PF-UG-S04NAM
Description: FCI U/G STD AUTO 4H NO LB SM T/C/M
UPC: 708917435228
Underground FCI / Standard auto-adjust response / 4 hour reset time / No low battery indication / sm core / Time, current or manual reset
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Circuit tracers |
Type |
Faulted Circuit Indicator |
Application |
Underground |
Specifications
Model |
Standard |
Display |
LED |
Battery |
Lithium |
Classifications
Brand Name |
Fisher Pierce |
Standard |
IEEE |