text.skipToContent text.skipToNavigation

Catalog No. : PELT-29S.30

Description:  CONDUIT SOFT/LIGHT PE NW29 30M GRY

UPC: 786209967602

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Telecommunications

Specifications

Flexibility

High

Material

Polyethylene

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here