Catalog No. : PELB-050-V2
Description: 1/2 IN PVC PULL ELBOW_BAG/1
UPC: 34481023418
Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.
- To make a 90 degree turn on a PVC conduit raceway, and to help in wire pulling
- Gasketed cover
Descriptors
Category |
Wiring duct fitting and accessories |
Application |
For use with Schedule 40 and 80 Conduit |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Dimensions
Size |
1/2 Inches |
Width |
2.187 in |
Depth |
0.718 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Material |
Plastic |
Material quality |
Polyvinyl chloride (PVC) |
Surface protection |
Untreated |
Surface polished |
N |