Catalog No. : PEH114
Description:
UPC:
Service Entrance Head. Conduit Size 1-1/4 Inch. PVC for use with Rigid IMC and EMT Conduit. 10 pieces.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Service Entrance Fittings and Mast Fittings |
Specifications
Material |
PVC |
Classifications
Brand Name |
Steel City / Iberville |
Dimensions
Trade Size |
1-1/4 Inch |