text.skipToContent text.skipToNavigation

Catalog No. : PCS20

Description:  P CLIP FOR NC20 CONDUIT STEEL/PVC

UPC: 5020963036026

P-Clip, One Piece, Metallic, Conduit Size NC20/NW17, Thickness 13mm, Overall Length 41mm, For Securing Conduit Systems Within a Harness Installation, Galvanised Steel with PVC Insert, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Catégorie

Steel Cable Clips

Application

Supports Conduit to Rod, Wire or Flange

Specifications

Cable Size

NC20/NW17

Color

Black

Classifications

Brand Name

Harnessflex

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant