Catalog No. : PCS16
Description: P CLIP FOR NC16 CONDUIT STEEL/PVC
UPC: 5020963035456
P-Clip, One Piece, Metallic, Conduit Size NC16/NW13, Thickness 13mm, Overall Length 36mm, For Securing Conduit Systems Within a Harness Installation, Galvanised Steel with PVC Insert, Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Steel Cable Clips |
|
Application |
Supports Conduit to Rod, Wire or Flange |
Specifications
|
Cable Size |
NC16/NW13 |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |