text.skipToContent text.skipToNavigation

Catalog No. : PCLT-48S.30

Description:  CONDUIT FINE PA6 NW48 GRY 30M

UPC: 786210173160

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW48

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here