text.skipToContent text.skipToNavigation

Catalog No. : PCLT-48B.30

Description:  CONDUIT MWALL FINE PA6 NW48 30M BLK

UPC: 786210058283

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Radius

70 mm

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Trade Size

NW48

Outside Diameter

2.14 in

Inside Diameter

1.87 in

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here