text.skipToContent text.skipToNavigation

Catalog No. : PCLT-29B.100

Description:  CONDUIT PA6 NW29 BLK 100M

UPC: 786210173122

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Length

10 m

Compliance and Certifications

POPs POPs 28 Compliant