text.skipToContent text.skipToNavigation

Catalog No. : PCLT-17B.50

Description:  CONDUIT MWALL FINE PA6 NW17 50M BLK

UPC: 786209967084

Fine Profile Medium Wall Very Flexible Black Conduit, (PCL) Material - Polyamide 6, Conduit Size NW - 17, 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very good flexibility
  • Good mechanical strength at low temperatures and dry conditions
  • Self-extinguishing
  • Free from halogens and cadmium
  • Machine building, installation and vehicle building applications

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Trade Size

NW17

Outside Diameter

0.83 in

Inside Diameter

0.64 in

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here