text.skipToContent text.skipToNavigation

Catalog No. : PCLIP/63

Description:  PVC COVRD STEEL CLIP / NC63 CONDUIT

UPC: 5020963015069

Clip for Supporting Metallic Conduits from Walls or Ceiling, 2 Inch, Plated Steel Construction and PVC Insert
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel Cable Clips

Special Features

PVC Insert

Application

Support Clip for Conduit on Walls and Ceilings

Specifications

Cable Size

63 mm

Color

Black

Classifications

Brand Name

Adaptaflex

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant