text.skipToContent text.skipToNavigation

Catalog No. : PCLG-95B.10

Description:  CONDUIT MWALL CRSE PA6 NW95 10M BLK

UPC: 786209966971

For more info visit:  tnb.ca.abb.com/en/
  • Very good flexibility
  • Good mechanical strength at low temperatures and dry conditions
  • Self-extinguishing
  • Free from halogens and cadmium
  • Machine building, installation and vehicle building applications

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW95

Outside Diameter

4.17 in

Length

10 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here