text.skipToContent text.skipToNavigation

Catalog No. : PCLG-36B.60

Description:  CONDUIT PA6 NW36 BLK 60M

UPC: 786210172958

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36

Length

60 m

Compliance and Certifications

POPs POPs 28 Compliant