text.skipToContent text.skipToNavigation

Catalog No. : PCLG-36B.300

Description:  CONDUIT MWALL CRSE PA6 NW36 300MBLK

UPC: 786209940889

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Trade Size

NW36

Outside Diameter

1.67 in

Length

300 m

Compliance and Certifications

POPs POPs 28 Compliant