text.skipToContent text.skipToNavigation

Alternate Catalog No. : PCB 1

Catalog No. : PCB1

Description:  POSITIONING BRACKET

UPC: 783786852833

Positioning Pedestal Bracket, 5-1/2 inch x 5-27/32 inch x 3/16 inch thick. Material ABS or Impact Styrene. Slightly S-Shaped. One Flat Section has two Slotted holes that are 51/64 inch wide and one 19/64 inch diameter hole. Other Flat Section only has two 51/64 inch diameter holes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fixture brackets

Application

Used to mount a buss bar onto a pedestal

Specifications

Material

Styrene

Finish

Bare

Number Of Holes

5

Bracket Type

S-Shaped

Classifications

Brand Name

Homac

Dimensions

Length

5-27/32 in

Height

5-1/2 in

Depth

3/16 in